,Model##other##,Temperature Rating##Piping_Temperature##Fahrenheit,K-Factor##other##,Frame Material##other##,Deflector Material##other##,Application##other##,Occupancy Type##other##,Approvals##other##,Description##other##,URL##other##,Part Number##other##,Element##other##,Orifice Size##Pipe_Size##inches,Style##other##,Upright##other##,Pendent##other##,Horizontal Sidewall##other##,Vertical Sidewall##other##,Conventional##other##,Open##other##,Type A Frame##other##,Type B Frame##other##,Type C Frame##other##,Type D Frame##other##,Type E Frame##other##,Type F Frame##other##,Type G Frame##other##,Bulb 1##other##,Bulb 2##other##,Fusible Element 1##other##,Fusible Element 2##other##
VK350 - 18259AB - K8.0 (115) - 155F - Standard Brass,VK350,155.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","CE, cULus, FM, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259AB,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259AD - K8.0 (115) - 175F - Standard Brass,VK350,175.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","CE, cULus, FM, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259AD,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259AE - K8.0 (115) - 200F - Standard Brass,VK350,200.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","CE, cULus, FM, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259AE,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259AG - K8.0 (115) - 286F - Standard Brass,VK350,286.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","CE, cULus, FM, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259AG,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259FB - K8.0 (115) - 155F - Chrome,VK350,155.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, FM, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259FB,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259FD - K8.0 (115) - 175F - Chrome,VK350,175.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, FM, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259FD,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259FE - K8.0 (115) - 200F - Chrome,VK350,200.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, FM, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259FE,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259FG - K8.0 (115) - 286F - Chrome,VK350,286.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, FM, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259FG,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259MB/B - K8.0 (115) - 155F - Black-Polyester,VK350,155.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","CE, cULus, FM, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259MB/B,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259MB/W - K8.0 (115) - 155F - White-Polyester,VK350,155.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","CE, cULus, FM, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259MB/W,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259MD/B - K8.0 (115) - 175F - Black-Polyester,VK350,175.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","CE, cULus, FM, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259MD/B,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259MD/W - K8.0 (115) - 175F - White-Polyester,VK350,175.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","CE, cULus, FM, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259MD/W,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259ME/B - K8.0 (115) - 200F - Black-Polyester,VK350,200.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","CE, cULus, FM, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259ME/B,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259ME/W - K8.0 (115) - 200F - White-Polyester,VK350,200.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","CE, cULus, FM, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259ME/W,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259MG/B - K8.0 (115) - 286F - Black-Polyester,VK350,286.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","CE, cULus, FM, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259MG/B,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259MG/W - K8.0 (115) - 286F - White-Polyester,VK350,286.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","CE, cULus, FM, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259MG/W,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259JNB - K8.0 (115) - 155F - Nickel PTFE (ENT),VK350,155.0,8.0,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","CE, cULus, FM, UL",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259JNB,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259JND - K8.0 (115) - 175F - Nickel PTFE (ENT),VK350,175.0,8.0,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","CE, cULus, FM, UL",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259JND,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259JNE - K8.0 (115) - 200F - Nickel PTFE (ENT),VK350,200.0,8.0,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","CE, cULus, FM, UL",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259JNE,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259JNG - K8.0 (115) - 286F - Nickel PTFE (ENT),VK350,286.0,8.0,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","CE, cULus, FM, UL",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259JNG,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257AB - K8.0 (115) - 155F - Standard Brass,VK350,155.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257AB,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257AA - K8.0 (115) - 135F - Standard Brass,VK350,135.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","cULus, FM, LPCB, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257AA,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257AD - K8.0 (115) - 175F - Standard Brass,VK350,175.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257AD,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257AE - K8.0 (115) - 200F - Standard Brass,VK350,200.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257AE,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257AG - K8.0 (115) - 286F - Standard Brass,VK350,286.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257AG,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257FA - K8.0 (115) - 135F - Chrome,VK350,135.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","cULus, FM, LPCB, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257FA,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257FB - K8.0 (115) - 155F - Chrome,VK350,155.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257FB,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257FD - K8.0 (115) - 175F - Chrome,VK350,175.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257FD,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257FE - K8.0 (115) - 200F - Chrome,VK350,200.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257FE,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257ABG - K8.0 (115) - 155F - Standard Brass,VK350,155.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","cULus, FM, UL",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257ABG,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257ABGT - K8.0 (115) - 155F - Standard Brass,VK350,155.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","cULus, FM, UL",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257ABGT,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257ADG - K8.0 (115) - 175F - Standard Brass,VK350,175.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","cULus, FM, UL",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257ADG,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257AEG - K8.0 (115) - 200F - Standard Brass,VK350,200.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","cULus, FM, UL",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257AEG,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257AGG - K8.0 (115) - 286F - Standard Brass,VK350,286.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","cULus, FM, UL",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257AGG,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257FG - K8.0 (115) - 286F - Chrome,VK350,286.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257FG,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257MA/B - K8.0 (115) - 135F - Black-Polyester,VK350,135.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","cULus, FM, LPCB, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257MA/B,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257MA/W - K8.0 (115) - 135F - White-Polyester,VK350,135.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","cULus, FM, LPCB, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257MA/W,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257MB/B - K8.0 (115) - 155F - Black-Polyester,VK350,155.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257MB/B,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257MB/W - K8.0 (115) - 155F - White-Polyester,VK350,155.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257MB/W,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257MD/B - K8.0 (115) - 175F - Black-Polyester,VK350,175.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257MD/B,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257MD/W - K8.0 (115) - 175F - White-Polyester,VK350,175.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257MD/W,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257ME/B - K8.0 (115) - 200F - Black-Polyester,VK350,200.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257ME/B,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257ME/W - K8.0 (115) - 200F - White-Polyester,VK350,200.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257ME/W,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257MG/B - K8.0 (115) - 286F - Black-Polyester,VK350,286.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257MG/B,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257MG/W - K8.0 (115) - 286F - White-Polyester,VK350,286.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257MG/W,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18278AA - K8.0 (115) - 135F - Standard Brass,VK350,135.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","cULus, FM, LPCB, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18278AA,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18278AB - K8.0 (115) - 155F - Standard Brass,VK350,155.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18278AB,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18278AD - K8.0 (115) - 175F - Standard Brass,VK350,175.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18278AD,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18278AE - K8.0 (115) - 200F - Standard Brass,VK350,200.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18278AE,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18278AG - K8.0 (115) - 286F - Standard Brass,VK350,286.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18278AG,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18278FB - K8.0 (115) - 155F - Chrome,VK350,155.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18278FB,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18278FE - K8.0 (115) - 200F - Chrome,VK350,200.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18278FE,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257JNB - K8.0 (115) - 155F - Nickel PTFE (ENT),VK350,155.0,8.0,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","CE, cULus, FM, UL",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257JNB,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257JND - K8.0 (115) - 175F - Nickel PTFE (ENT),VK350,175.0,8.0,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","CE, cULus, FM, UL",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257JND,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257JNE - K8.0 (115) - 200F - Nickel PTFE (ENT),VK350,200.0,8.0,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","CE, cULus, FM, UL",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257JNE,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257JNG - K8.0 (115) - 286F - Nickel PTFE (ENT),VK350,286.0,8.0,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","CE, cULus, FM, UL",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257JNG,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259AA - K8.0 (115) - 135F - Standard Brass,VK350,135.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","cULus, FM, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259AA,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259FA - K8.0 (115) - 135F - Chrome,VK350,135.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","cULus, FM, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259FA,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259MA/B - K8.0 (115) - 135F - Black-Polyester,VK350,135.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","cULus, FM, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259MA/B,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18259MA/W - K8.0 (115) - 135F - White-Polyester,VK350,135.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","cULus, FM, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0) (Retrofit Only),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18259MA/W,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18278FG - K8.0 (115) - 286F - Chrome,VK350,286.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, FM, LPCB, MED, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18278FG,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 20237FB - K8.0 (115) - 155F - Chrome,VK350,155.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","cULus, FM, UL",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,20237FB,3mm Glass Bulb,0.75,Frame Style,1,0,0,0,0,0,0,1,0,0,0,0,0,1,0,0,0
VK350 - 18257AZ - K8.0 (115) - Open - Standard Brass,VK350,0.0,8.0,VK - Brass,VK - Brass,Standard Spray,"Light, Ordinary","cULus, FM, LPCB, UL, VdS",VK350 - Microfast Quick Response Upright Sprinkler (K8.0),https://www.vikinggroupinc.com/vk350-microfast-quick-response-upright-sprinkler-k80,18257AZ,Open,0.75,Frame Style,1,0,0,0,0,1,0,1,0,0,0,0,0,0,0,0,0
